IESNA:LM-63-2002
[TEST]P955349
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-827-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30499
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3341.2 3649.3 3984.5 4340.5 4648.6 4906.7 5102.4 5216.9 5235.6 5179.4
5121.1 5117 5152.4 5229.4 5410.5 5862.2 6984.3 8668.5 10169.4 11322.7
12209.5 13046.4 13802.1 14512 14988.7 14301.7 11576.7 8098.1 5599.9 3765.9
1588.4 503.8 239.4 104.1 33.3 0 0
3341.2 3655.6 4009.5 4353 4663.2 4921.3 5129.5 5244 5260.6 5210.7
5146.1 5144 5171.1 5250.2 5435.5 5789.4 6755.3 8397.8 10071.6 11266.5
12188.7 13117.2 13827.1 14522.4 15036.6 14593.2 12070.1 8618.5 5868.5 3905.4
1690.4 547.5 279 122.8 43.7 0 0
3341.2 3651.4 3994.9 4325.9 4621.5 4867.2 5056.6 5175.3 5187.8 5144
5096.2 5087.8 5117 5196.1 5373 5704 6488.9 7969 9634.4 10929.3
11886.9 12894.4 13850 14726.4 15467.5 15679.8 13981.1 10879.3 7340.3 4767.2
2206.7 870.2 489.2 270.6 124.9 41.6 0
3341.2 3626.4 3944.9 4261.4 4527.8 4754.7 4935.9 5029.5 5060.8 5042
5006.6 5002.5 5027.5 5064.9 5169 5379.3 5737.3 6561.7 7969 9584.4
11020.9 12355.3 13716.7 14999.1 16225.3 17182.9 17830.3 17882.3 16762.4 13298.3
7473.5 2675.1 1074.2 574.6 264.4 60.4 0
3341.2 3584.8 3865.8 4155.2 4407.1 4621.5 4792.2 4906.7 4958.8 4971.3
4969.2 4981.7 5017 5050.4 5117 5268.9 5535.4 5937.2 6688.7 7958.6
9617.7 11389.3 13171.3 15026.2 16556.3 18001 19418.7 21002.9 22237.4 21329.7
16874.8 9295.1 3657.7 1636.3 691.1 70.8 0
3341.2 3561.9 3809.6 4059.4 4288.4 4498.7 4669.4 4802.6 4875.5 4927.5
4965 5025.4 5117 5189.8 5258.5 5366.8 5597.9 5968.4 6534.7 7227.9
8250 9588.6 11112.5 12748.7 14437 16308.5 18398.6 20853 24233.8 26242.7
24009 18046.8 9815.5 3501.5 870.2 50 0
3341.2 3549.4 3793 4044.9 4267.6 4477.9 4659 4790.1 4869.2 4919.2
4971.3 5031.6 5119.1 5196.1 5277.3 5398 5622.8 5987.2 6557.6 7292.4
8272.9 9584.4 11072.9 12675.9 14397.5 16289.8 18425.7 21009.2 24229.6 26122
23682.1 17701.2 9767.6 3572.3 859.8 56.2 0
3341.2 3507.8 3707.6 3926.2 4136.5 4340.5 4523.7 4677.7 4788.1 4873.4
4962.9 5071.2 5189.8 5289.8 5387.6 5527.1 5751.9 6099.6 6615.8 7319.5
8214.6 9309.6 10623.2 12136.7 13847.9 15773.5 17876.1 20147.3 22936.9 25068.6
22154.1 13835.4 6276.5 2135.9 508 43.7 0
3341.2 3480.7 3630.6 3803.4 3990.7 4180.2 4367.5 4532 4681.9 4813
4950.4 5081.6 5206.5 5316.8 5441.7 5622.8 5883.1 6284.8 6888.6 7712.9
8803.8 10104.9 11614.2 13262.9 14940.8 16706.2 18519.4 20445 22360.2 23005.6
20440.8 13700.1 5893.5 1767.4 712 197.8 0
3341.2 3432.8 3541.1 3666 3822.1 3992.8 4159.4 4332.1 4490.4 4650.7
4813 4960.8 5085.7 5219 5360.5 5529.2 5791.5 6212 6861.5 7808.7
9041.1 10462.9 11984.7 13527.3 15063.6 16606.2 18194.6 19716.4 20409.6 19087.7
15030.3 7540.1 2036 772.3 420.5 116.6 0
3341.2 3382.9 3437 3524.4 3641 3768 3920 4067.8 4228.1 4377.9
4552.8 4721.4 4888 5062.8 5244 5460.5 5758.2 6220.3 6915.6 7954.4
9318 10935.5 12496.8 13841.6 15005.4 16106.6 17001.8 17214.1 16131.6 13179.6
8223 3006.1 603.7 185.3 64.5 22.9 0
3341.2 3357.9 3380.8 3447.4 3543.2 3649.3 3776.3 3907.5 4049 4201
4363.4 4529.9 4713.1 4900.5 5108.6 5358.5 5685.3 6166.2 6840.7 7765
9003.6 10440 11757.8 12578 12954.8 13023.5 12744.6 11861.9 10244.4 7854.5
4623.6 1573.8 358.1 102 29.1 12.5 0
3341.2 3324.6 3326.7 3362 3426.6 3505.7 3601.5 3703.5 3805.5 3901.2
4007.4 4105.2 4219.7 4330.1 4450.8 4596.5 4811 5148.2 5681.1 6457.6
7454.8 8466.5 9163.9 9261.8 8703.9 7667.1 6184.9 4342.6 2475.2 1132.5
485.1 183.2 68.7 27.1 12.5 2.1 0
3341.2 3266.3 3222.6 3197.6 3176.8 3139.3 3074.8 2972.8 2837.4 2677.1
2494 2300.3 2106.7 1934 1800.7 1702.9 1632.1 1605 1744.5 2067.2
2425.3 2718.8 2702.1 2227.5 1561.3 1040.9 720.3 501.7 335.2 208.2
131.2 83.3 41.6 16.7 4.2 0 0
3341.2 3212.2 3112.2 2987.3 2808.3 2585.6 2323.2 2029.7 1717.5 1411.4
1188.7 1072.1 1047.1 1057.5 1092.9 1124.2 1149.1 1151.2 1124.2 1067.9
1005.5 943 876.4 803.6 707.8 589.1 460.1 331 247.7 181.1
116.6 68.7 27.1 10.4 4.2 0 0
3341.2 3164.3 2985.2 2745.8 2416.9 2056.8 1680 1346.9 1155.4 1090.8
1057.5 1028.4 1005.5 982.6 970.1 961.8 951.4 928.5 878.5 805.6
732.8 659.9 589.1 508 426.8 356 303.9 258.1 204 139.5
70.8 35.4 16.7 6.2 0 0 0
3341.2 3116.4 2864.5 2481.5 2056.8 1625.9 1286.5 1157.5 1120 1088.8
1057.5 1026.3 995.1 963.9 918.1 866 805.6 734.9 657.8 582.9
512.1 449.7 399.7 360.1 322.7 287.3 249.8 197.8 135.3 91.6
60.4 33.3 14.6 6.2 0 0 0
3341.2 3087.3 2743.8 2296.2 1792.4 1367.7 1194.9 1159.5 1126.2 1090.8
1061.7 1026.3 988.8 943 884.7 811.9 732.8 651.6 566.2 483
414.3 370.6 339.3 310.2 279 247.7 212.3 168.6 133.2 106.2
77 50 16.7 2.1 0 0 0
3341.2 3045.6 2627.2 2096.3 1575.9 1267.8 1199.1 1165.8 1132.5 1097.1
1065.9 1032.6 993 938.9 866 789 695.3 601.6 499.6 426.8
378.9 349.7 326.8 301.9 274.8 241.5 199.8 164.5 137.4 108.3
79.1 50 14.6 0 0 0 0
3341.2 3041.5 2589.7 2019.3 1492.6 1255.3 1211.6 1176.2 1140.8 1107.5
1074.2 1036.7 997.2 938.9 868.1 774.4 668.2 562.1 474.6 408
366.4 339.3 314.3 287.3 256.1 216.5 172.8 143.6 116.6 89.5
60.4 33.3 8.3 0 0 0 0
3341.2 3041.5 2562.7 1977.7 1457.2 1255.3 1219.9 1184.5 1145 1107.5
1074.2 1038.8 999.2 947.2 880.6 789 676.6 564.2 468.4 397.6
356 331 306 276.9 241.5 191.5 147.8 122.8 99.9 74.9
47.9 18.7 2.1 0 0 0 0
3341.2 3051.9 2575.1 1983.9 1457.2 1255.3 1219.9 1184.5 1147.1 1111.7
1076.3 1040.9 1003.4 953.4 886.8 784.8 672.4 555.8 460.1 391.4
353.9 328.9 301.9 274.8 237.3 179 139.5 116.6 91.6 66.6
41.6 14.6 0 0 0 0 0
